IESNA:LM-63-2002
[TEST]P1437524
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7D-727-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 7xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.27A 512.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51326.6
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
7149.0 7192.7 6784.2 5981.8 5529.5 5485.7 5514.9 5631.6 5865.1 6171.4 6507.0 7192.7 8695.5 10533.8 12620.1 14662.7 16238.3 17463.9 
18952.0 19958.7 20498.5 20556.9 19346.0 18208.0 17230.4 15392.1 11628.0 7893.0 6302.8 4143.5 1502.7 802.4 539.8 291.8 204.3 116.7 0.0 
7149.0 7207.3 6798.8 6011.0 5558.7 5500.3 5544.1 5660.8 5879.7 6215.2 6565.4 7207.3 8710.1 10606.7 12795.2 14706.4 16384.2 17814.0 
19097.9 20133.8 20804.9 20848.7 19521.0 18383.0 17318.0 15450.5 11846.8 8141.1 6302.8 4158.1 1502.7 831.6 554.4 306.4 204.3 116.7 0.0 
7149.0 7192.7 6828.0 6127.7 5631.6 5558.7 5602.4 5733.8 5967.2 6331.9 6740.4 7324.0 8607.9 10592.1 12751.4 14910.7 16894.9 18558.1 
20148.4 21563.6 22366.0 22643.2 22307.7 20804.9 19521.0 18062.1 14239.6 9585.4 6798.8 4624.9 2028.0 977.5 656.5 437.7 335.6 189.7 0.0 
7149.0 7207.3 6900.9 6273.6 5777.5 5719.2 5733.8 5879.7 6156.9 6565.4 7119.8 7805.5 8739.2 10504.6 12722.2 15158.7 17390.9 19331.4 
21169.7 22759.9 23883.4 24598.2 24715.0 24510.7 23562.4 21855.4 20571.5 18499.7 14866.9 9439.5 3778.7 1561.1 962.9 627.4 452.3 
218.8 0.0 
7149.0 7236.5 7003.1 6609.1 6083.9 5981.8 6040.1 6215.2 6536.2 7046.8 7732.5 8593.3 9541.7 10869.3 12766.0 15187.9 17901.6 20367.2 
22220.1 23839.6 25050.5 25867.6 26509.5 27166.0 27414.1 26918.0 26101.0 24773.3 21621.9 15333.8 8111.9 3107.6 1502.7 802.4 452.3 
218.8 0.0 
7149.0 7221.9 7105.2 6915.5 6594.5 6419.5 6536.2 6842.6 7221.9 7747.1 8549.6 9600.0 10840.2 12080.3 13670.6 15815.2 18397.6 20921.6 
23066.3 24262.7 25181.8 26130.2 27122.3 28420.7 29690.1 30667.6 31119.8 31309.5 28887.6 22030.5 13116.1 5339.8 2057.1 962.9 466.9 
204.3 0.0 
7149.0 7280.3 7236.5 7251.1 7251.1 7236.5 7353.2 7718.0 8257.8 9001.8 9921.0 11088.2 12459.6 14093.7 15961.1 18120.4 19900.4 21592.8 
23051.7 24350.2 25575.8 26801.3 28493.7 30302.8 31863.9 32403.7 31149.0 28712.5 25692.5 20950.8 12766.0 4989.7 1604.9 773.3 335.6 
102.1 0.0 
7149.0 7265.7 7324.0 7469.9 7703.4 8009.7 8491.2 8987.3 9658.4 10475.4 11555.0 12941.1 14560.5 16501.0 18645.6 20921.6 22759.9 24058.4 
25152.7 26334.4 27880.9 29631.7 31251.2 32360.0 31265.7 28946.0 26115.6 22453.6 16953.2 9804.3 4683.3 2392.7 1342.3 787.8 496.1 
175.1 0.0 
7149.0 7265.7 7411.6 7659.6 8038.9 8578.7 9293.6 10154.4 11190.3 12328.3 13670.6 15246.2 17084.5 19243.8 21694.9 23970.9 25780.0 27253.6 
28406.2 29996.4 32082.8 34110.7 35292.5 34373.3 31995.2 29383.7 25663.3 19550.2 12415.8 6448.7 3501.5 1984.2 1342.3 948.3 554.4 218.8 
0.0 
7149.0 7251.1 7397.0 7718.0 8155.6 8753.8 9541.7 10431.6 11598.8 12751.4 14181.2 15844.4 17916.2 20119.2 22759.9 25327.7 27603.7 29631.7 
31367.9 33468.8 36255.4 38487.6 39523.5 38239.6 35161.2 30915.6 25298.6 17668.1 9760.5 4975.1 2713.7 1692.4 1138.0 773.3 481.5 248.0 
0.0 
7149.0 7192.7 7338.6 7674.2 8170.2 8812.2 9556.3 10592.1 11715.5 12955.7 14458.4 16150.8 18164.2 20352.6 22949.6 25619.5 27735.0 29573.3 
31003.1 32608.0 34636.0 35803.1 35701.0 33425.0 29529.6 24948.4 19623.2 12853.5 6886.3 3399.4 2057.1 1283.9 860.8 496.1 335.6 145.9 0.0 
7149.0 7178.1 7294.9 7586.6 8024.3 8607.9 9322.8 10183.6 11263.3 12328.3 13553.8 14954.4 16559.3 18397.6 20483.9 22803.7 24919.2 26524.1 
27822.6 29179.4 30492.5 30813.5 29923.5 26991.0 23183.0 18966.6 14545.9 9410.4 4960.5 2567.8 1648.6 1065.0 627.4 321.0 204.3 102.1 0.0 
7149.0 7134.4 7207.3 7411.6 7747.1 8214.0 8768.4 9410.4 10125.3 10927.7 11744.7 12678.5 13816.5 15085.8 16661.4 18470.6 19885.8 21023.8 
21476.0 21549.0 21373.9 19973.3 17318.0 13203.7 9366.6 6725.9 4829.2 3122.2 1823.7 1196.4 802.4 539.8 335.6 175.1 87.5 29.2 0.0 
7149.0 7046.8 6944.7 6930.1 6959.3 7061.4 7163.5 7221.9 7294.9 7236.5 7061.4 6784.2 6580.0 6565.4 6900.9 7353.2 7426.2 6725.9 5617.0 
4581.2 3501.5 2567.8 2013.4 1604.9 1298.5 1050.5 817.0 612.8 452.3 335.6 248.0 175.1 116.7 58.4 14.6 14.6 0.0 
7149.0 6871.8 6565.4 6259.0 5967.2 5675.4 5296.1 4654.1 3837.1 3122.2 2815.8 2830.4 3020.1 3326.5 3559.9 3501.5 2990.9 2319.8 1721.6 1386.0 
1225.5 1138.0 1021.3 875.4 714.9 598.2 481.5 423.1 364.7 321.0 262.6 218.8 145.9 58.4 14.6 0.0 0.0 
7149.0 6784.2 6244.4 5660.8 5077.2 4362.3 3399.4 2480.3 2100.9 2028.0 2013.4 2013.4 2042.6 2086.3 1969.6 1590.3 1196.4 1006.7 890.0 787.8 729.5 
671.1 612.8 554.4 510.6 481.5 437.7 335.6 248.0 189.7 116.7 72.9 29.2 14.6 0.0 0.0 0.0 
7149.0 6667.5 5938.0 5135.6 4231.0 3180.6 2203.0 1896.7 1823.7 1736.2 1663.2 1604.9 1546.5 1459.0 1269.3 1006.7 860.8 729.5 627.4 569.0 510.6 
481.5 437.7 423.1 379.3 335.6 291.8 248.0 189.7 131.3 102.1 58.4 29.2 0.0 0.0 0.0 0.0 
7149.0 6565.4 5631.6 4683.3 3574.5 2348.9 1911.3 1794.5 1707.0 1604.9 1502.7 1371.4 1254.7 1123.4 962.9 831.6 714.9 612.8 539.8 496.1 452.3 423.1 
393.9 364.7 335.6 306.4 262.6 204.3 175.1 145.9 102.1 58.4 14.6 0.0 0.0 0.0 0.0 
7149.0 6434.1 5456.6 4289.4 3005.5 2013.4 1838.3 1750.8 1648.6 1546.5 1415.2 1254.7 1108.8 962.9 831.6 729.5 641.9 554.4 510.6 466.9 423.1 393.9 364.7 
335.6 291.8 262.6 218.8 175.1 145.9 116.7 72.9 29.2 0.0 0.0 0.0 0.0 0.0 
7149.0 6404.9 5310.7 4085.1 2597.0 1925.8 1823.7 1736.2 1634.0 1517.3 1371.4 1225.5 1065.0 919.2 787.8 685.7 612.8 539.8 481.5 437.7 393.9 364.7 321.0 
291.8 262.6 204.3 160.5 145.9 116.7 87.5 43.8 14.6 0.0 0.0 0.0 0.0 0.0 
7149.0 6390.3 5237.7 3910.0 2407.3 1911.3 1809.1 1721.6 1634.0 1517.3 1356.8 1196.4 1035.9 904.6 787.8 700.3 627.4 569.0 496.1 437.7 379.3 350.2 306.4 
277.2 233.4 160.5 116.7 102.1 72.9 43.8 29.2 0.0 0.0 0.0 0.0 0.0 0.0 
7149.0 6331.9 5223.1 3924.6 2392.7 1896.7 1809.1 1721.6 1619.5 1502.7 1356.8 1196.4 1050.5 919.2 802.4 714.9 641.9 569.0 496.1 437.7 379.3 350.2 306.4 
277.2 233.4 160.5 116.7 87.5 72.9 43.8 14.6 0.0 0.0 0.0 0.0 0.0 0.0 
